/content/hbtbt/ae/en/search-results.html

    Raised Floor Systems

    Onix Plus Serviced Power Plate

    Discontinued

    Onix Plus Serviced Power Plates are a range of products that provide access to power and data in underfloor applications.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Onix Plus Serviced Power Plates are a range of products that provide access to power and data in underfloor applications. Available in different socket configurations to meet customer requirements

    Features & Benefits:
    • This accessory is compatible with the MK Onix Plus range of products that boast the following features & benefits:Patented 'Snap Fast' Crocodile Joints - Ensures fast and simple installation
    • IP44 Rated - Wet washable and IP44 rated when not in use
    • 10,000N Load Rating - Tested to EN 50085-2-2
    • Supports CAT 6
    • Complies with 18th Edition BS Wiring Regulations - Provision for RCD protection
    • Flexible Solution - Selection of lid recess depths available, allowing for various floor depths
    • Wide range of Power & Data accessories available
    • 5 Year Guarantee
    Certifications:
    • BS1363-2:1995
    Specifications

    Others

    • Brand
      • MK Electric

    Others

    • Brand
      • MK Electric
    • Brand : MK Electric