/content/hbtbt/ae/en/search-results.html

    Screed Floor Systems

    Cablelink Plus Screed System Recessed Lid and Frame

    Discontinued

    Cablelink Plus Screed System Recessed Lid and Frames are a range of products that provide access to power and data in screed floor applications.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Cablelink Plus Screed System Recessed Lid and Frames are a range of products that provide access to power and data in screed floor applications. Available in a selection of sizes to meet different size and screed depth requirements

    Features & Benefits:
    • This accessory is compatible with the MK Cablelink Plus Screed range of products that boast the following features & benefits:
    • IP44 Rated - Wet washable and IP44 rated when not in use
    • 10,000N Load Rating - Tested to EN 50085-2-2
    • Supports CAT 6
    • Complies with 18th Edition BS Wiring Regulations - Provision for RCD protection
    • Flexible Solution - Selection of lid recess depths available, allowing for various floor depths
    • Wide range of Power & Data accessories available
    • 5 Year Guarantee
    Certifications:
    • BSEN50085-2-2:2008
    Specifications

    Others

    • Brand
      • MK Electric

    Others

    • Brand
      • MK Electric
    • Brand : MK Electric