/content/hbtbt/ae/en/search-results.html

    Screed Floor Systems

    Logic Plus Moulded Dual Box

    Logic Plus Moulded Dual Boxes are available in white colour. They contain two slots in base with 60.3mm and 120.6 fixing centres for fitting over BS 4226 flush boxes. Knockouts provided for cable entry. Includes integral dividing fillet.

    Overview

    Logic Plus Moulded Dual Boxes are available in white colour. They contain two slots in base with 60.3mm and 120.6 fixing centres for fitting over BS 4226 flush boxes.Knockouts provided for cable entry. Includes integral dividing fillet.

    Features & Benefits:
    • 38mm, Dual Moulded, Surface Mounting Box
    • Specially designed for mounting two, 1 Gang Logic Plus "Power Accessories"
    • This box has two slots in base with 60.3mm and 120.6 fixing centres for fitting over BS 4226 flush boxes.
    • Knockouts provided for cable entry.
    • Includes integral dividing fillet.
    • Durable and impact resistant
    Certifications:
    • Confirms to BS5733:2010+A1:2014
    • Low Voltage Directive 2014/35/EU
    • RoHS Directive 2011/65/EU
    • Amendment RoHS Directive (EU) 2015/863.
    • CE Marked
    Specifications

    Others

    • Fixing Centers
      • 60.3 millimetre
    • Brand
      • MK Electric

    Others

    • Fixing Centers
      • 60.3 millimetre
    • Brand
      • MK Electric
    • Fixing Centers : 60.3 millimetre
    • Brand : MK Electric
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list