/content/hbtbt/ae/en/search-results.html

    Screed Floor Systems

    Screed Base Unit

    Discontinued

    The Base Units are installed prior to screeding. Wiring space can also be reduced to 25mm when used in shallow screed depths

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Base Units are installed prior to screeding. Wiring space can also be reduced to 25mm when used in shallow screed depths. Both require the use of a plate height adjustment kit - part number CUBA-1 or CUBA-2. For 200x200mm base, use ‘Compact’ power and data plates.

    Features & Benefits:
    • 2 - Compartment floor Box - 200 x 200mm
    • Screeded Floor - Base Only
    • Disposable Screen lid provided to assist installation
    • Ideal for areas of high, heavy, Load Bearing requirements such as Car Showrooms and Exhibition Centres, etc.
    • Tested to EN50085-2-2 to accept 10,000N load
    • 35mm wiring space as standard
    • Supplied with 4 PVC Ducting side plates
    • Designed to support Cat 6 and Cat 7 structured cabling systems
    • If screed depth is 55mm, reduce wiring space to 25mm by use of suitable CUBA kit
    • Device plate can be adjusted to provide increased wiring space or greater plug top clearance
    • Designed for use with the Cablelink Plus™ Screed Ducting System
    • 200UK Version = Screed depth between 55 - 80mm
    Certifications:
    • Classification according to resistance to vertical load applied through large surface area 10000N
    • Low Voltage Directive 2014/35/EU
    • RoHS Directive 2011/65/EU
    • CE Marked
    • Wet Washable IP Rating = IP44, when not in use
    Specifications

    Others

    • Brand
      • MK Electric

    Others

    • Brand
      • MK Electric
    • Brand : MK Electric