/content/hbtbt/ae/en/search-results.html

    Screed Floor Systems

    Screed System Base

    Discontinued

    Screed System Base identify screed depth, number of compartments required and preferred box size.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Screed System Base has Option of two screed depths which is 53-80mm and 80-110mm. Screed System Base identify screed depth, number of compartments required and preferred box size.

    Features & Benefits:
    • 1 - Compartment floor Box - 100 x 200mm
    • Screeded Floor - Bae Only
    • Disposable Screenn lid provided to assist installation
    • Tested to EN50085-2-2 to accept 5000N load
    • 35mm wiring space as standard
    • Supplied with 4 PVC Ducting side plates
    • Designed to support Cat 6 and Cat 7 structured cabling systems
    • If screed depth is 55mm, reduce wiring space to 25mm by use of suitable CUBA kit
    • Device plate can be adjusted to provide increased wiring space or greater plug top clearance
    • 100UK Version = Screed depth between 55 - 80mm
    • 100XUK Version = Screed depth between 80 - 110mm
    Certifications:
    • Conforms to BS EN 50085-2‐2:2008 (Clauses 10.3 and 10.5), BS EN 60670-1:2005, IEC 60670-23:2006
    • Low Voltage Directive 2014/35/EU
    • RoHS Directive 2011/65/EU
    • CE Marked
    • IP Rating = IP2X
    Specifications

    Others

    • Brand
      • MK Electric
    • Product Type
      • Screed Base Degrees Celsius

    Others

    • Brand
      • MK Electric
    • Product Type
      • Screed Base Degrees Celsius
    • Brand : MK Electric
    • Product Type : Screed Base Degrees Celsius