/content/hbtbt/ae/en/search-results.html

    Chimes

    Slimline_plus

    Slimline Plus Dual AC & DC Melody Chimes is suitable for residential & Hotel Range which can be operated either Battery Operated 4.5V or Direct AC input and are available in white finish

    Overview
    Slimline Plus Dual AC & DC Melody Chimes is suitable for residential & hospitality which can be operated either Battery Operated 4.5V or Direct AC input and are available in white finish


    Feature & Benefit
    - 32 selectable polyphonic melodies
    - Low Battery Indicator when only DC supply available.
    - Easy front accessible battery compartment with safety features when compartment is withdrawn it is not access live part by 1mm probe
    - Easy installation by mounting into standard BS flush box (35mm min depth)

     
    BS EN 62080, IEC 62080, IEC 61000 (EMC)