Connection Units
13A Unswitched Cooker Connection Unit
The MV1030 Connection Units, with a screwless design and a high-gloss finish for a contemporary look and feel.
The MV1030 Connection Units, with a screwless design and a high-gloss finish for a contemporary look and feel. Clean, simple and uncomplicated. Offering quality, reliability and style, MK Essentials now comes with newer additions to its ‘White’ portfolio – the popular and much sought-after Matte Black, Titanium, Charcoal, Champagne and Pearl. Trendy and suitable for budgets of all sizes, without compromising on customer expectations and demands. A smooth transition between device and surround prevents dust collection, whilst offering a slim understated appearance. Ideal when redecorating, the clip-on surround can be removed and clipped back on again for a neat finish.
Features & Benefits:- High Gloss Finish:
- Moulded in polycarbonate, delivering a tough robust product
- Tool Free Clip- On Surround fixing & Removal:
- Quick and secure, conceal any paint splatter or abrasions, resulting in a clean and simple design
- Backed with 25 Years Guarantee:
- Quality comes as standard, with the reliability and performance
- Terminal Markings:
- Clearly moulded markings on rear of modules
- Dual Earth Terminal:
- Offering total user safety for high integrity earthing applications
- BS 5733:2010
- BS 1362: 1973
Others
- Fixing Centers
- 60.3 millimetre
- Flex Outlet
- Yes
- Neon Indicator
- Yes
- Fused
- Yes
Others
- Fixing Centers
- 60.3 millimetre
- Flex Outlet
- Yes
- Neon Indicator
- Yes
- Fused
- Yes
- Flex Outlet : Yes
- Neon Indicator : Yes
- Fused : Yes
- Fixing Centers : 60.3 millimetre