/content/hbtbt/ae/en/search-results.html

    connection units

    Edge™ Unswitched Connection Units

    Edge™ 13A unswitched connection units are a extensive range of 1.5mm slim fused spur outlets available in a selection of high quality metallic finishes.

    Overview

    Edge 13A unswitched connection units are a extensive range of 1.5mm slim fused spur outlets available in a selection of high quality metallic finishes with a choice of black and white module inserts.

    They are designed for the connection of refridgerators, hand dryers and other fixed appliances.

    Features & Benefits:
    • Backed out, in line terminals for easier installation.
    • When servicing or repairing appliances, fuse carriers remain attached to the frontplate when opened and can be padlocked for safety.
    • Integrally wired neon indicators save installation time.
    • Worm-drive operated fuse carriers for additional security (tamper-proof version available).
    • Screwless cord grip automatically clamps and securely holds the cable in connection units with base and front flex outlets.
    • Printed terminal markings on grey rear moulding for clearer identification.
    • 20 year guarantee.
    Certifications:
    • BS1363-4:2016
    Specifications

    Others

    • Brand
      • MK Electric

    Others

    • Brand
      • MK Electric
    • Brand : MK Electric