/content/hbtbt/ae/en/search-results.html

Connection Units

K983ALM Series, Unswitched Connection Unit.

K983ALM is a Series of Unswitched Connection Unit with Neon which comes under metalclad plus range (MK Electric).

Overview

K983ALM is a Series of Unswitched Connection Unit with Neon which comes under metalclad plus range (MK Electric). All MK products are made to stand up to the wear and tear of everyday use, but in some areas you need them to be even tougher. That’s why the Metalclad Plus™ range of surface mounted accessories is ideal for factories, workshops, garages and sheds.

Made from heavy gauge steel they’re tough and impact resistant and they look good too. There is a wide selection of surface mounted products in the range including switchsockets with outboard rockers and light switches with wide rockers, both very useful when wearing gloves. An RCD protected socket is also available which is essential when operating power tools.

Features & Benefits:
  • 13A Fused Connection unit - Unswitched
  • Terminal Capacity = 2 x 2.5mm², 2 x 4mm² or 2 x 6mm² stranded
  • 13A, BS1362 Fuse fitted as standard
  • Printed terminal markings on grey rear moulding for clearer identification
  • Only one size screwdriver required for installation
  • C/w Neon indicator
  • Surface box knockouts = 6 x 20mm - two on one side, one in each of the other 3 sides, plus one in the base
Certifications:
  • Conforms to BS1363 - :Pt4:2016 + A1:2018
  • Low Voltage Directive 2014/35/EU
  • RoHS Directive 2011/65/EU
  • CE Marked
  • IP Rating = IP4X
Specifications

Others

  • Brand
    • MK Electric
  • Switched
    • No
  • Neon Indicator
    • Yes
  • Fused
    • Yes
  • Finish
    • Aluminum

Others

  • Brand
    • MK Electric
  • Switched
    • No
  • Neon Indicator
    • Yes
  • Fused
    • Yes
  • Finish
    • Aluminum
  • Brand : MK Electric
  • Switched : No
  • Neon Indicator : Yes
  • Fused : Yes
  • Finish : Aluminum