/content/hbtbt/ae/en/search-results.html

Dimmers

Aspect Dimmer-K24541

Dimmers are part of Aspect Series. The simple, clean styling of Aspect is both modern and contemporary, so it looks at home anywhere, in almost any kind of environment where style and quality are important.

Overview

Dimmers are part of Aspect Series. The simple, clean styling of Aspect is both modern and contemporary, so it looks at home anywhere, in almost any kind of environment where style and quality are important.

Features & Benefits:
  • Slim profile ‘screw less’ front plates of only 4mm
  • Total safety 3-pin operated “child resistant shutter system”
  • 13 standard high quality finishes Aspect now offers a range of fresh, reassuring and creative colours
Specifications

Others

  • Operating Frequency
    • 50 hertz
  • Minimum Power Consumption
    • 100 watt
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
  • Minimum Mounting Box Depth
    • 35 millimetre
  • Maximum Power Consumption
    • 1000 watt
  • Maximum Operating Voltage
    • 250 voltage alternating current
  • Fixing Centers
    • 60.3 millimetre
  • Maximum Operating Ambient Temperature
    • 40 degree Celsius
  • Minimum Operating Voltage
    • 200 voltage alternating current
  • Power Consumption
    • 100 - 1000 watt
  • Control Type
    • Dimmer Switch
    • Dimming
  • Number of Gangs
    • 1
  • Mounting Type
    • Flush inch
  • Brand
    • MK Electric

Others

  • Operating Frequency
    • 50 hertz
  • Minimum Power Consumption
    • 100 watt
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
  • Minimum Mounting Box Depth
    • 35 millimetre
  • Maximum Power Consumption
    • 1000 watt
  • Maximum Operating Voltage
    • 250 voltage alternating current
  • Fixing Centers
    • 60.3 millimetre
  • Maximum Operating Ambient Temperature
    • 40 degree Celsius
  • Minimum Operating Voltage
    • 200 voltage alternating current
  • Power Consumption
    • 100 - 1000 watt
  • Control Type
    • Dimmer Switch
    • Dimming
  • Number of Gangs
    • 1
  • Mounting Type
    • Flush inch
  • Brand
    • MK Electric
  • Operating Frequency : 50 hertz
  • Minimum Power Consumption : 100 watt
  • Minimum Operating Ambient Temperature : 0 degree Celsius
  • Minimum Mounting Box Depth : 35 millimetre
  • Maximum Power Consumption : 1000 watt
  • Maximum Operating Voltage : 250 voltage alternating current
  • Fixing Centers : 60.3 millimetre
  • Maximum Operating Ambient Temperature : 40 degree Celsius
  • Minimum Operating Voltage : 200 voltage alternating current
  • Power Consumption : 100 - 1000 watt
  • Control Type : Dimmer Switch|Dimming
  • Number of Gangs : 1
  • Mounting Type : Flush inch
  • Brand : MK Electric