/content/hbtbt/ae/en/search-results.html

Dimmers

Aspect Dimmer-K24561

MK Electric brings Aspect Dimmers that controls the brightness level of tungsten GLS lamps with internal fuses. They are available in a range of stylish colours that complements to the environment they are installed in.

Overview

MK Electric’s Aspect range is both modern and contemporary so it looks at home anywhere, in almost any kind of environment where style and quality are important.

Features & Benefits:
  • Slim profile ‘screwless’ front plates
  • Easy and quick installation
  • Available in a range of stylish colours that complements almost any interiors
Specifications

Others

  • Maximum Operating Voltage
    • 250 voltage alternating current
  • Fixing Centers
    • 60.3 millimetre
  • Power Consumption
    • 100 - 1000 watt
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
  • Maximum Operating Ambient Temperature
    • 40 degree Celsius
  • Minimum Power Consumption
    • 100 watt
  • Maximum Power Consumption
    • 1000 watt
  • Minimum Mounting Box Depth
    • 35 millimetre
  • Mounting Type
    • Flush inch
  • Brand
    • MK Electric
  • Number of Gangs
    • 1
  • Control Type
    • Dimmer Switch
    • Dimming

Others

  • Maximum Operating Voltage
    • 250 voltage alternating current
  • Fixing Centers
    • 60.3 millimetre
  • Power Consumption
    • 100 - 1000 watt
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
  • Maximum Operating Ambient Temperature
    • 40 degree Celsius
  • Minimum Power Consumption
    • 100 watt
  • Maximum Power Consumption
    • 1000 watt
  • Minimum Mounting Box Depth
    • 35 millimetre
  • Mounting Type
    • Flush inch
  • Brand
    • MK Electric
  • Number of Gangs
    • 1
  • Control Type
    • Dimmer Switch
    • Dimming
  • Maximum Operating Voltage : 250 voltage alternating current
  • Fixing Centers : 60.3 millimetre
  • Power Consumption : 100 - 1000 watt
  • Minimum Operating Ambient Temperature : 0 degree Celsius
  • Maximum Operating Ambient Temperature : 40 degree Celsius
  • Minimum Power Consumption : 100 watt
  • Maximum Power Consumption : 1000 watt
  • Minimum Mounting Box Depth : 35 millimetre
  • Mounting Type : Flush inch
  • Brand : MK Electric
  • Number of Gangs : 1
  • Control Type : Dimmer Switch|Dimming