/content/hbtbt/ae/en/search-results.html

    Dimmers

    Dynalite Phase Cut Leading Edge Dimmer Controller

    Leading Edge Dimmer Controllers are ideal for lighting circuits with resistive and inductive properties including mains voltage incandescent fittings, neon and low voltage lamps with a compatible electronic transformer.

    Overview

    Leading Edge Dimmer Controllers are ideal for lighting circuits with resistive and inductive properties including mains voltage incandescent fittings, neon and low voltage lamps with a compatible electronic transformer. Available in both DIN-rail and wall box configuration. Wall box dimmer controllers have been engineered to achieve rise times of over 100μS producing reduced filament sing, reduced supply voltage noise, resulting in extended lamp life. The dimmers are engineered to be compatible with electronic transformers, requiring less de-rating, therefore allowing full capacity of channel to be utilized.

    Features & Benefits:
    • Standard features will increase lamp life reducing the ongoing project maintenance running costs
    • Ideal for hospitality, office, industry, public spaces, stadiums, multi-purpose event centres and residential
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
    • Maximum Operating Ambient Temperature
      • 40 degree Celsius
    • Maximum Operating Voltage
      • 230 voltage alternating current
    • Brand
      • Ex-Or
    • Control Type
      • Dimming
      • Leading Edge Dimmer Controller
    • Dimming Type
      • Leading Edge
    • Mounting Type
      • Surface inch

    Others

    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
    • Maximum Operating Ambient Temperature
      • 40 degree Celsius
    • Maximum Operating Voltage
      • 230 voltage alternating current
    • Brand
      • Ex-Or
    • Control Type
      • Dimming
      • Leading Edge Dimmer Controller
    • Dimming Type
      • Leading Edge
    • Mounting Type
      • Surface inch
    • Minimum Operating Ambient Temperature : 0 degree Celsius
    • Maximum Operating Ambient Temperature : 40 degree Celsius
    • Maximum Operating Voltage : 230 voltage alternating current
    • Brand : Ex-Or
    • Control Type : Dimming|Leading Edge Dimmer Controller
    • Dimming Type : Leading Edge
    • Mounting Type : Surface inch