/content/hbtbt/ae/en/search-results.html

    Dimmers

    Edge™ Intelligent Dimmers

    Discontinued

    Edge™ intelligent dimmer switches are designed to give steady and smooth control of the light output, available in a 1.5mm slim profile with 9 high quality metallic finishes.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Edge intelligent dimmer switches are designed to give steady and smooth control of the light output, available in a 1.5mm slim profile with 9 high quality metallic finishes. They are specifically intended for control of LED and LV Halogen lamps.

    There are single and double dimming options, all offering two way switch control.

    Features & Benefits:
    • Suitable for dimming Low Voltage Halogen lamps via good quality, fully dimmable electronic or wire-wound transformers. In addition, LED Intelligent dimmer switches are suitable for dimmable LED bulbs for incandescent replacement.
    • The dimmers continuously monitor the load current to help protect against overheating in wire wound transformers and to prevent overloading of the dimmer for long term reliability.
    • Soft Start, which gradually increases the light output from the load over 1 to 3 seconds after switch on. The Soft Start feature is also particularly beneficial when used to dim Mains Voltage Tungsten Halogen lamps which inherently have a very high inrush current at switch on.
    • Matching metal dimmer caps.
    • 10 year guarantee.
    • Manufactured in 9 high quality finishes.
    Certifications:
    • BSEN60669-2:2004
    Specifications

    Others

    • Brand
      • MK Electric

    Others

    • Brand
      • MK Electric
    • Brand : MK Electric