Dimmers
K34107 Rotary Dimmer
K34107 Rotary Dimmers offer intuitive touch sensitive silent dimming with LED displays, for a unique user experience.
Rotary Dimmers offer intuitive touch sensitive silent dimming with LED displays, for a unique user experience.
Features & Benefits:- 16 standard finishes
- Many more customised combinations of standard colours, materials and finishes available
- Bespoke colours, materials and finishes available via the Design Service
- Touch sensitive electronic dimmer with LED display
- LED Vapour trail follows users finger to indicate the power level
- Standby light to assist location in low light level applications
Others
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Power Consumption
- 100 - 1000 watt
- Minimum Power Consumption
- 100 watt
- Maximum Power Consumption
- 1000 watt
- Maximum Operating Voltage
- 230 voltage alternating current
- Maximum Operating Ambient Temperature
- 40 degree Celsius
- Fixing Centers
- 60.3 millimetre
- Operating Frequency
- 60 hertz
- Number of Gangs
- 1
- Mounting Type
- Flush inch
- Control Type
- Dimmer Switch
- Dimming
- Brand
- MK Electric
Others
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Power Consumption
- 100 - 1000 watt
- Minimum Power Consumption
- 100 watt
- Maximum Power Consumption
- 1000 watt
- Maximum Operating Voltage
- 230 voltage alternating current
- Maximum Operating Ambient Temperature
- 40 degree Celsius
- Fixing Centers
- 60.3 millimetre
- Operating Frequency
- 60 hertz
- Number of Gangs
- 1
- Mounting Type
- Flush inch
- Control Type
- Dimmer Switch
- Dimming
- Brand
- MK Electric
- Minimum Operating Ambient Temperature : 0 degree Celsius
- Power Consumption : 100 - 1000 watt
- Minimum Power Consumption : 100 watt
- Maximum Power Consumption : 1000 watt
- Maximum Operating Voltage : 230 voltage alternating current
- Maximum Operating Ambient Temperature : 40 degree Celsius
- Fixing Centers : 60.3 millimetre
- Operating Frequency : 60 hertz
- Number of Gangs : 1
- Mounting Type : Flush inch
- Control Type : Dimmer Switch|Dimming
- Brand : MK Electric