/content/hbtbt/ae/en/search-results.html

Dimmers

MV1523 Intelligent LED Dimmer Switches

MK Electric Intelligent LED Dimmer Switches With Tungsten Filament And Low Voltage Halogen Lighting Having 1 Gang LED Dimmer, Dimmable Upto 100 W Power, For 50-60 Hz, For Upto 200 W Incandescent Lamps

Overview

MK Electric Intelligent LED Dimmer Switches offers a range of Dimming switches, including 1 and 2 gang sockets with integrated USB ports, LED dimming as well as multiple switch and socket options. Essential features like backed out and captive screws, ensure installation is both easy and convenient. A perfect fit every time. Widely available and distributed nationally, every MK Essentials device comes with a screw less front plate. Simply clip on the surround to conceal any paint splatter or abrasions.

It meets customers’ expectations, with a screw less design and a high-gloss finish for a contemporary look and feel. Clean, simple and uncomplicated. Offering quality, reliability and style, Trendy and suitable for budgets of all sizes, without compromising on customer expectations and demands. A smooth transition between device and surround prevents dust collection, whilst offering a slim understated appearance. Ideal when redecorating, the clip-on surround can be removed and clipped back on again for a neat finish.

Features & Benefits:
  • Offers a range of Dimming switches
  • Ensures installation is easy and convenient
  • Device comes with a screw less front plate
  • Screw less design and a high-gloss finish for a contemporary look and feel
  • Smooth transition between device and surround prevents dust collection
  • Clip on the surround to conceal any paint splatter or abrasions
Certifications:
  • BS EN 60669-2-1
  • IEC 60669-2-1
Specifications

Others

  • Fixing Centers
    • 60.3 millimetre
  • Minimum Mounting Box Depth
    • 35 millimetre
  • Brand
    • MK Electric
  • Number of Gangs
    • 1

Others

  • Fixing Centers
    • 60.3 millimetre
  • Minimum Mounting Box Depth
    • 35 millimetre
  • Brand
    • MK Electric
  • Number of Gangs
    • 1
  • Fixing Centers : 60.3 millimetre
  • Minimum Mounting Box Depth : 35 millimetre
  • Brand : MK Electric
  • Number of Gangs : 1
Product Number
Image
SKU
Description
alt
MV1523CHA
MK Electric Intelligent LED Dimmer Switches, 220-240VAC, 50-60Hz, 86x86 mm, Charcoal
alt
MV1523CHM
MK Electric Intelligent LED Dimmer Switches, 220-240VAC, 50-60Hz, 86x86 mm, Champagne
alt
MV1523MBK
MK Electric Intelligent LED Dimmer Switches, 220-240VAC, 50-60Hz, 86x86 mm, Matte Black
alt
MV1523PRL
MK Electric Intelligent LED Dimmer Switches, 220-240VAC, 50-60Hz, 86x86 mm, Pearl
alt
MV1523TTA
MK Electric Intelligent LED Dimmer Switches, 220-240VAC, 50-60Hz, 86x86 mm, Titanium
Image
SKU
Description
alt
MV1523CHA
MK Electric Intelligent LED Dimmer Switches, 220-240VAC, 50-60Hz, 86x86 mm, Charcoal
alt
MV1523CHM
MK Electric Intelligent LED Dimmer Switches, 220-240VAC, 50-60Hz, 86x86 mm, Champagne
alt
MV1523MBK
MK Electric Intelligent LED Dimmer Switches, 220-240VAC, 50-60Hz, 86x86 mm, Matte Black
alt
MV1523PRL
MK Electric Intelligent LED Dimmer Switches, 220-240VAC, 50-60Hz, 86x86 mm, Pearl
alt
MV1523TTA
MK Electric Intelligent LED Dimmer Switches, 220-240VAC, 50-60Hz, 86x86 mm, Titanium