/content/hbtbt/ae/en/search-results.html

    Dimmers

    MV1550 Dimmer Switches

    Essential Dimmer Switches to meeting customers’ expectations, with a screw less design and a high-gloss finish for a contemporary look and feel.

    Overview

    Essential Dimmer Switches features like backed out and captive screws, ensure installation is both easy and convenient. A perfect fit every time. Widely available and distributed nationally, every MK Essentials Dimmer Switches comes with a screw less front plate. Simply clip on the surround to conceal any paint splatter or abrasions.

    Features & Benefits:
    • Designed for smaller budgets
    • Easy to install
    • High gloss finish Moulded in polycarbonate, delivering a tough robust product
    • Quick and secure, conceal any paint splatter or abrasions, resulting in a clean and simple design
    Certifications:
    • BS EN 60669-2-1
    • IEC 60669-2-1
    Specifications

    Others

    • Maximum Power Consumption
      • 250 volt amp
    • Fixing Centers
      • 60.3 millimetre
    • Brand
      • MK Electric
    • Number of Gangs
      • 1

    Others

    • Maximum Power Consumption
      • 250 volt amp
    • Fixing Centers
      • 60.3 millimetre
    • Brand
      • MK Electric
    • Number of Gangs
      • 1
    • Maximum Power Consumption : 250 volt amp
    • Fixing Centers : 60.3 millimetre
    • Brand : MK Electric
    • Number of Gangs : 1
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    MV1550CHA
    MV1550 Dimmer Switch, 250VA , 1 Gang, 220V TO 240V A.C, 5060Hz, Charcoal
    MV1550CHA
    MV1550 Dimmer Switch, 250VA , 1 Gang, 220V TO 240V A.C, 5060Hz, Charcoal
    MV1550CHM
    MV1550 Dimmer Switch, 250VA , 1 Gang, 220V TO 240V A.C5060Hz, Champagne
    MV1550CHM
    MV1550 Dimmer Switch, 250VA , 1 Gang, 220V TO 240V A.C5060Hz, Champagne
    MV1550MBK
    MV1550 Dimmer Switch, 250VA , 1 Gang, 220V TO 240V A.C5060Hz, Matte Black
    MV1550MBK
    MV1550 Dimmer Switch, 250VA , 1 Gang, 220V TO 240V A.C5060Hz, Matte Black
    MV1550PRL
    MV1550 Dimmer Switch, 250VA , 1 Gang, 220V TO 240V A.C5060Hz, Pearl
    MV1550PRL
    MV1550 Dimmer Switch, 250VA , 1 Gang, 220V TO 240V A.C5060Hz, Pearl
    MV1550TTA
    MV1550 Dimmer Switch, 250VA , 1 Gang, 220V TO 240V A.C5060Hz, Titanium
    MV1550TTA
    MV1550 Dimmer Switch, 250VA , 1 Gang, 220V TO 240V A.C5060Hz, Titanium