Dimmers
Rotary Dimmer Element
The Rotary Dimmer Elements collection is a revolutionary range of stylish wiring devices.
The Rotary Dimmer Elements collection is a revolutionary range of stylish wiring devices. Innovative, iconic and inspiring, the Elements collection is the perfect fusion of distinctive design and unparalleled quality. With Elements comes the ultimate fusion of distinctive design and unparalleled quality. The range provides slim, screwless profiles and silent operation, alongside a diverse range of colours, styles and textures, providing the ultimate choice for any interior. The range provides slim, screwless profiles and silent operation, alongside a diverse range of colours, styles and textures, providing the ultimate choice for any interior.
Features & Benefits:- 16 standard high quality finishes with ultimate flexibility: 16 standard finishes across 4 material groups allow designers to easily complement any interior design. The design service offering also means we can create tailor-made products to suit individual needs
- unrivalled quality and reliability: Products are made from the very best materials and production processes. All products are 100% tested
- Comprehensive range of sockets, switches and modular ancillary products: Whatever the application, the elements range has a wiring device to suit
- 20 year guarantee: Gives total peace of mind to you and your customers.
- BS5733:2010
Others
- Maximum Operating Voltage
- 230 voltage alternating current
- Maximum Operating Ambient Temperature
- 40 degree Celsius
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Fixing Centers
- 60.3 millimetre
- Operating Frequency
- 50 hertz
- Control Type
- Dimming
- Dimmer Switch
- Number of Gangs
- 1
- Mounting Type
- Flush
- Brand
- MK Electric
Others
- Maximum Operating Voltage
- 230 voltage alternating current
- Maximum Operating Ambient Temperature
- 40 degree Celsius
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Fixing Centers
- 60.3 millimetre
- Operating Frequency
- 50 hertz
- Control Type
- Dimming
- Dimmer Switch
- Number of Gangs
- 1
- Mounting Type
- Flush
- Brand
- MK Electric
- Control Type : Dimming|Dimmer Switch
- Number of Gangs : 1
- Mounting Type : Flush
- Brand : MK Electric
- Maximum Operating Voltage : 230 voltage alternating current
- Maximum Operating Ambient Temperature : 40 degree Celsius
- Minimum Operating Ambient Temperature : 0 degree Celsius
- Fixing Centers : 60.3 millimetre
- Operating Frequency : 50 hertz