/content/hbtbt/ae/en/search-results.html

    Dimmers

    Scene Select II Trailing Edge Dimmer Controller

    Trailing Edge Dimmer Controller is suitable for control of electronic transformers, incandescent lamps and track lighting.

    Overview

    Trailing Edge Dimmer Controller is suitable for control of electronic transformers, incandescent lamps and track lighting. It protects lamps and extends life dramatically, minimizing lamp replacement and ongoing maintenance requirements. The inherent Programmable logic controller is capable of comprehensive conditional and sequential logic and arithmetic function processing.

    Features & Benefits:
    • Dual communication ports
    • Integral ventilation in the housing of the unit reduces maintenance
    • Incorporates multipurpose programmable dry contact and analogue inputs for interfacing to other devices
    Certifications:
    • CE
    • C-Tick
    Specifications

    Others

    • Switching Capacity/Channel
      • 10 ampere
    • Maximum Operating Voltage
      • 230 voltage alternating current
      • 400 voltage alternating current
    • Mounting Type
      • Surface inch
    • Dimming Type
      • Trailing Edge
    • Brand
      • Ex-Or
    • Control Type
      • Dimming
      • Trailing Edge Dimmer Controller

    Others

    • Switching Capacity/Channel
      • 10 ampere
    • Maximum Operating Voltage
      • 230 voltage alternating current
      • 400 voltage alternating current
    • Mounting Type
      • Surface inch
    • Dimming Type
      • Trailing Edge
    • Brand
      • Ex-Or
    • Control Type
      • Dimming
      • Trailing Edge Dimmer Controller
    • Switching Capacity/Channel : 10 ampere
    • Maximum Operating Voltage : 230 voltage alternating current|400 voltage alternating current
    • Mounting Type : Surface inch
    • Dimming Type : Trailing Edge
    • Brand : Ex-Or
    • Control Type : Dimming|Trailing Edge Dimmer Controller