/content/hbtbt/ae/en/search-results.html

    Accessories

    Fire protection housing F30

    Discontinued

    Fire protection housing F30

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The fire protection housing enables the installation of a Dxc-2 fire alarm control panel in accordance with the requirements of the MLAR or LAR of the various

    Features & Benefits:
    • surface-mounted mounting
    • wall mounting kit
    • door hinged on the right with concealed steel hinges
    • opening by swivel lever
    • Retrofitting with DIN half-cylinder possibleincl. rear wall (20mm)incl. 8 holes Ø 6.5mm for mounting the BMZ in the inner rear wall, consisting of 8 drive nuts and 7 screws
    • cable entry at the top
    • With circumferential seal to prevent smoke passage
    • UI 400V, IP 54, IK06, protection class II (indoor applications)
    • The use of non-combustible building materials has been proven in the approval process
    Specifications

    Others

    • Brand
      • Morley-IAS

    Others

    • Brand
      • Morley-IAS
    • Brand : Morley-IAS