/content/hbtbt/ae/en/search-results.html

    Grid Plates

    Front Plate with Hero Homes logo

    Honeywell Citric range Front Plates are wiring devices that come in wide range of modules along with “close/partition window” design makes the front plates user friendly, high strength and avoid breakages and cracks on front plate.

    Overview

    Honeywell Citric range Front Plates are wiring devices that come in wide range of modules. The “close/partition window” design makes the front plates user friendly, high strength and avoid breakages and cracks on front plate.

    The two plate system are provided with innovative snap locks. The overlap design of grid plate with front plate snap locks, ensures there is rigid engagement to the grid plate on slight uneven surfaces. The front plates are provided with “Screw Driver Slot” for easy removal of front plate on bottom side. The plates are compatible with most of the general available Metal Boxes.

    Features & Benefits:
    • Fire retardant
    • Passes 1500V AC high voltage test
    • Passes Insulation resistance test at 500V DC
    • Resistant to ageing and to humidity
    • Resistant to heat
    • Anti-bacterial feature
    Specifications

    Others

    • Finish
      • Elephant Black
    • Brand
      • Honeywell
    • Product Type
      • Front Plate Degrees Celsius
    • Modules
      • 8

    Others

    • Finish
      • Elephant Black
    • Brand
      • Honeywell
    • Product Type
      • Front Plate Degrees Celsius
    • Modules
      • 8
    • Finish : Elephant Black
    • Brand : Honeywell
    • Product Type : Front Plate Degrees Celsius
    • Modules : 8
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list