/content/hbtbt/ae/en/search-results.html

    Grid Plates

    Grid Plus Modular Frontplate

    Grid Plus Modular Frontplates comes with mounting flush box. These Grid Plus Modular Frontplates are supplied with grids.

    Overview

    Grid Plus Modular Frontplates comes with mounting flush box. These Grid Plus Modular Frontplates are supplied with grids. Edge is a range of wiring devices that combine function and style. The design is smooth, clean and the products are very slim – in fact just 1.5mm. Edge is the choice in modern, contemporary or traditional interiors where style and detail are the desired effect. There is Clear terminal markings for easy identification. Matching metal capped rocker switches as standard.

    Features & Benefits:
    • Grid frontplate
    • 9 Module
    • The Edge Plus rang have Grid Yokes already fiited as standard
    • All modules from the Grid Plus range can be used with these frontplates
    • Grid Plus modules "clip fit" without any requirements for special tools Finishes available :-
    • BSS- Brushed Stainless Steel
    • LBS - Laquered Brushed Steel
    • BRC - Brushed Chrome
    • POC - Polished Chrome
    • SAG - Satin Gold
    • WHIW - Porcelain White
    • LIVW - Lustrous Ivory
    • LBKB - Lustrour Black
    • PBR - Polished Brass
    • Flush mounting box = 895ALM
    Certifications:
    • Conforms to BS 5733:2010 - Clauses 8, 9, 12.1, 14, 15, 17, 25
    • Low Voltage Directive 2014/35/EU
    • RoHS Directive 2011/65/EU
    • CE Marked
    • IP Rating = Not rated
    Specifications

    Others

    • Brand
      • MK Electric

    Others

    • Brand
      • MK Electric
    • Brand : MK Electric
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list