/content/hbtbt/ae/en/search-results.html

    Grid Plates

    K3006 Grid Modular Frontplate

    Grid Modular Front plate by MK Electric offers slim, screw less profiles and silent operation with diverse range of colours, styles and textures, providing the ultimate choice for any interior

    Overview

    MK Elements collection offers Grid Modular Front plates. The Grid Modular Front plates provides slim, screw less profiles and silent operation with diverse range of colours, styles and textures, providing the ultimate choice for any interior. Front plates are available in 16 finishes including Glass effect, Wood, Synthetic and Metal.

    Features & Benefits:
    • Available in 16 standard finishes across 4 material groups allow designers to easily complement any interior design
    • High quality finishes with ultimate flexibility
    • Unrivalled quality and reliability
    • 20 Years guarantee (5 year guarantee for electronic devices)
    Specifications

    Others

    • Width
      • 86 millimetre
    • Gangs
      • 6
    • Fixing Centers
      • 196.5 millimetre
    • Installation Location
      • Wall
    • Brand
      • MK Electric

    Others

    • Width
      • 86 millimetre
    • Gangs
      • 6
    • Fixing Centers
      • 196.5 millimetre
    • Installation Location
      • Wall
    • Brand
      • MK Electric
    • Width : 86 millimetre
    • Gangs : 6
    • Fixing Centers : 196.5 millimetre
    • Installation Location : Wall
    • Brand : MK Electric
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list