/content/hbtbt/ae/en/search-results.html

Grid Plates

MV182 Euro Modular Frontplate

MV182 Euro Modular Front plates are used for Data, Voice and USB cable. Euro front plates, available in the Logic Plus range, Cat 5 and Cat 6 modules which is suitable for use in structured cabling distribution systems.

Overview

MV182 Euro Modular Front plates are useful for mounting Euro Modules. MV182 Euro Modular Front plates are provide neat, stylish and practical wiring device multimedia solution. No grid required for Euro front plate, modules just clip into place. There are numerous combinations of standard colours, materials and finishes available in Euro modular front plate.

Features & Benefits:
  • 16 standard finishes
  • Many more customised combinations of standard colours, materials and finishes available
  • Bespoke colours, materials and finishes available via the Design. Service
  • 1G and 2G front plates
  • Accepts industry standard Euro snap fit modules
  • 1G Euro front plate accepts 1 or 2 Euro modules
  • 2G Euro front plate accepts 4 Euro modules (100 x 50mm aperture)
  • Euro 1/2 module (12.5 x 50mm) blank available
  • Interchangeable modules clip into front plate
Certifications:
  • Comply with BS 5733:2010.
Specifications

Others

  • Fixing Centers
    • 60.3 millimetre
  • Gangs
    • 1
  • Width
    • 86 millimetre
  • Brand
    • MK Electric

Others

  • Fixing Centers
    • 60.3 millimetre
  • Gangs
    • 1
  • Width
    • 86 millimetre
  • Brand
    • MK Electric
  • Fixing Centers : 60.3 millimetre
  • Gangs : 1
  • Width : 86 millimetre
  • Brand : MK Electric
Product Number
Image
SKU
Description
alt
MV182CHA
MV182 Euro Modular Frontplate, 1G, 2 Module, Charcoal, 50mx50m
alt
MV182CHM
MV182 Euro Modular Frontplate, 1G, 2 Module, Champagne, 50mx50m
alt
MV182MBK
MV182 Euro Modular Frontplate, 1G, 2 Module, Matee Black, 50mx50m
alt
MV182PRL
MV182 Euro Modular Frontplate, 1G, 2 Module, Pearl, 50mx50m
alt
MV182TTA
MV182 Euro Modular Frontplate, 1G, 2 Module, Titanium, 50mx50m
Image
SKU
Description
alt
MV182CHA
MV182 Euro Modular Frontplate, 1G, 2 Module, Charcoal, 50mx50m
alt
MV182CHM
MV182 Euro Modular Frontplate, 1G, 2 Module, Champagne, 50mx50m
alt
MV182MBK
MV182 Euro Modular Frontplate, 1G, 2 Module, Matee Black, 50mx50m
alt
MV182PRL
MV182 Euro Modular Frontplate, 1G, 2 Module, Pearl, 50mx50m
alt
MV182TTA
MV182 Euro Modular Frontplate, 1G, 2 Module, Titanium, 50mx50m