/content/hbtbt/ae/en/search-results.html

Grid Plates

MV3632 Grid Plus Frontplate

MV3632 Grid Plus Frontplate by MK Electric are used for mounting snapfit modules.

Overview

Frontplate by MK Electric are wide selection of surface mounted products in the range including switchsockets with outboard rockers and light switches with wide rockers.It provides a high level of protection against electrocution and gives further protection when used with appliances vulnerable to insulation damage, particularly when they are in damp environments or outdoors. The units are not suitable for mounting in damp environments or outdoors. Incorporating an RCD, is part of a complete range of fixed and portable wiring devices and circuit protection devices suitable for use in domestic, commercial and light industrial applications.

Features & Benefits:
  • Create hundreds of product variations using MK’s Grid Plus Modules
  • Euro Frontplates are compatible with MK’s range of Euro Modules
  • High gloss finish, moulded in polycarbonate, delivering a tough robust product
  • Tool free clip-on surround fixing and removal, quick and secure, conceal any paint splatter or abrasions, for a clean and simple finish
Specifications

Others

  • Fixing Centers
    • 60.3 millimetre
  • Width
    • 86 millimetre
  • Brand
    • MK Electric

Others

  • Fixing Centers
    • 60.3 millimetre
  • Width
    • 86 millimetre
  • Brand
    • MK Electric
  • Fixing Centers : 60.3 millimetre
  • Width : 86 millimetre
  • Brand : MK Electric
Product Number
Image
SKU
Description
alt
MV3632CHA
Grid Plus Frontplate, 2 Module, Charcoal
alt
MV3632CHM
Grid Plus Frontplate, 2 Module, Champagne
alt
MV3632MBK
Grid Plus Frontplate, 2 Module, Matte Black
alt
MV3632PRL
Grid Plus Frontplate, 2 Module, Pearl
alt
MV3632TTA
Grid Plus Frontplate, 2 Module, Titanium
Image
SKU
Description
alt
MV3632CHA
Grid Plus Frontplate, 2 Module, Charcoal
alt
MV3632CHM
Grid Plus Frontplate, 2 Module, Champagne
alt
MV3632MBK
Grid Plus Frontplate, 2 Module, Matte Black
alt
MV3632PRL
Grid Plus Frontplate, 2 Module, Pearl
alt
MV3632TTA
Grid Plus Frontplate, 2 Module, Titanium