Wall Plates
Data & Voice Module 1-module Frontplate
MK Electric Masterseal™ Switch range of switches and sockets have been specifically designed for use in either outdoor or indoor environments and in areas heavily exposed to dust and splashing water.
MK Electric Masterseal™ Switch range of switches and sockets have been specifically designed for use in either outdoor or indoor environments and in areas heavily exposed to dust and splashing water.
Features & Benefits:- Surface mounted and flush mounted products and associated service items are available
- If flush mounting is intended, the conduit cable entry shall be installed from the rear of the mounting box
- Suitable for indoor and outdoor use wherever dirt and moisture protection is required. All products accept MK push in conduit and cable entries
- The use of Polycarbonate for the housing of the products created a robust range of switches and socket outlets
- Provided all enclosure lids are closed and the products are correctly installed
- MastersealTM Compact range offers an international protection code of IP66 when the products are in or out of use
- Only plugs that have cable entry from a side edge will allow the lid to close correctly
- All products conform to their relevant National standard
- as well as the standard for enclosures BSEN/IEC60529
- 13AMP Sockets conform to BS1363 : Part 2, connection
- units to BS1363:Part 4 and switches to IEC60669-1
Others
- Gangs
- 1
- Brand
- MK Electric
- Installation Location
- Wall
Others
- Gangs
- 1
- Brand
- MK Electric
- Installation Location
- Wall
- Gangs : 1
- Brand : MK Electric
- Installation Location : Wall
Please sign in to activate purchase options