Isolators
SG-13 Disconnect Interface
SG-13 is a complete disconnection unit in YOUR design. The device is designed to be able to offer all functionality as an interface for signals between contacts and detectors and on to central equipment, modules or transmission.
SG-13 is a complete disconnection unit in YOUR design. The device is designed to be able to offer all functionality as an interface for signals between contacts and detectors and on to central equipment, modules or transmission. The device has a number of functions that will make it useful in many contexts where you want to be able to distinguish signals for test or disconnection. The unit's standardized DIN design means that it is easy to build a larger interface for larger facilities with a need for zoning or monitoring of many contact points.
Features & Benefits:- Guarded entrance
- Fits all fire stations
- Test function
- Alarm memory
- Active fault output
- NS-EN 12845: 2015
Others
- Overall Depth
- 90 millimetre
- For Use With
- Sprinkler control millimetre
- Brand
- Eltek
- Regulatory Approvals
- NS-EN 12845: 2015 byte
- Overall Height
- 65 millimetre
- Operating voltage
- 12 volt
Others
- Overall Depth
- 90 millimetre
- For Use With
- Sprinkler control millimetre
- Brand
- Eltek
- Regulatory Approvals
- NS-EN 12845: 2015 byte
- Overall Height
- 65 millimetre
- Operating voltage
- 12 volt
- Overall Depth : 90 millimetre
- For Use With : Sprinkler control millimetre
- Brand : Eltek
- Regulatory Approvals : NS-EN 12845: 2015 byte
- Overall Height : 65 millimetre
- Operating voltage : 12 volt