/content/hbtbt/ae/en/search-results.html

    Isolators

    Switching Switch

    Switching Switches are used for Operation of INV devices (ECG with 1 supply AC / DC) on central battery systems via 2 supply lines.

    Overview

    Switching switch UW220 or UW500 for Operation of INV devices (ECG with 1 supply AC / DC) on central battery systems via 2 supply lines. Max. Switching capacity 250 or 500VA. AC voltage can be switched via the light switch of the room lighting as well as the AC / DC voltage can be switched via the central battery system. Delayed Emergency input with previous shutdown of the Network input.

    Features & Benefits:
    • Switching capacity 250 or 500VA
    • AC voltage can be switched via the light switch of the room lighting as well as the AC / DC voltage can be switched via the central battery system
    • Delayed Emergency input with previous shutdown of the Network input.
    Specifications

    Others

    • Brand
      • Honeywell Multisite

    Others

    • Brand
      • Honeywell Multisite
    • Brand : Honeywell Multisite