/content/hbtbt/ae/en/search-results.html

    Power Modules

    MCM4 - DS12 Controller

    The MCM4 Micro Controller Module provide the logic and S5 bus communications interface for the DS12.

    Overview

    The MCM4 Micro Controller Module provide the logic and S5 bus communications interface for the DS12. The MCM4 can also be used to provide logic for momentary contact switch input from third-party equipment and interfaces Honeywell's INNCOM Integrated Room Automation Solutions.

    The DS12 assembly is powered with INNCOM’s S5bus, which contains wires for power and ground, and a communication wire not used for power transfer.

    The DS12 assembly can have a variable number of DS12s, the DS12 positions on the switch plate are numbered to correspond to positions on the MCM4. Whatever the number or layout of DS12s in the switch plate, the position numbers will remain the same; therefore, a DS12 in position 3, for example, will always be wired to position 3 of the MCM 4. The MCM4 can support six DS12s, and the DS12s can be mounted in more than one plate. This allows flexibility in mounting because in some applications two assemblies can be served by one MCM4.

    Features & Benefits:
    • Provides logic for programmed DS12 functionality
    • Supports 1–6 DS12s
    • Provides up to 6 digital inputs for third-party interface
    • Wired S5 Bus Communication
    Certifications:
    • FCC, RoHS Approved
    Specifications

    Others

    • Brand
      • Honeywell Hospitality
      • Honeywell Multisite
    • Product Type
      • System Controller Degrees Celsius

    Others

    • Brand
      • Honeywell Hospitality
      • Honeywell Multisite
    • Product Type
      • System Controller Degrees Celsius
    • Brand : Honeywell Hospitality|Honeywell Multisite
    • Product Type : System Controller Degrees Celsius
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    DS12_SYSTEM
    System Controller, DS12, Voltage: 12V DC Powered
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ds12-system-mcm4-ds12-controller-primaryimage
    DS12_SYSTEM
    System Controller, DS12, Voltage: 12V DC Powered
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ds12-system-mcm4-ds12-controller-primaryimage