/content/hbtbt/ae/en/search-results.html

Power Modules

MK Element 13A Euro Power Module

MK Elements collection offers Euro Power Module. Euro Power Modules are available in 13A, 1 Gang range with various finishes. The Euro Power Module provides slim, screw less profiles and silent operation.

Overview

MK Elements collection offers Euro Power Module. The Euro Power Module provides slim, screw less profiles and silent operation with diverse range of colours, styles and textures, providing the ultimate choice for any interior.

Features & Benefits:
  • Available in various finishes , allow designers to easily complement any interior design
  • High quality finishes with ultimate flexibility
  • Unrivalled quality and reliability
  • 20 Years guarantee (5 year guarantee for electronic devices)
Certifications:
  • BS 1363: Pt2: 1995
Specifications

Others

  • Maximum Installation Altitude
    • 2000 metre
  • Terminal Capacity
    • 2 x 6 mm² square millimetre
    • 3 x 2.5 mm² square millimetre
    • 3 x 4 mm² square millimetre
  • Gangs
    • 1
  • Brand
    • MK Electric
  • Current Rating
    • 13 ampere

Others

  • Maximum Installation Altitude
    • 2000 metre
  • Terminal Capacity
    • 2 x 6 mm² square millimetre
    • 3 x 2.5 mm² square millimetre
    • 3 x 4 mm² square millimetre
  • Gangs
    • 1
  • Brand
    • MK Electric
  • Current Rating
    • 13 ampere
  • Maximum Installation Altitude : 2000 metre
  • Terminal Capacity : 2 x 6 mm² square millimetre|3 x 2.5 mm² square millimetre|3 x 4 mm² square millimetre
  • Gangs : 1
  • Brand : MK Electric
  • Current Rating : 13 ampere
Product Number
Image
SKU
Description
alt
K5830GRNM
13A Euro Clip-In Socket Module
alt
K5830REDM
13A EURO CLIP-IN SKT MODULE (RED COLOUR)
alt
K5830SAWHI
Euro Power Module, 1 Gang UK, 13A, 250V, 50x50mm, 2 Module, White
Image
SKU
Description
alt
K5830GRNM
13A Euro Clip-In Socket Module
alt
K5830REDM
13A EURO CLIP-IN SKT MODULE (RED COLOUR)
alt
K5830SAWHI
Euro Power Module, 1 Gang UK, 13A, 250V, 50x50mm, 2 Module, White