/content/hbtbt/ae/en/search-results.html

    Power Modules

    One-way Switch with Indicator 16AX

    The Blenze switches are completely flush with the front plate, when it is in OFF condition making it flat on the Wall. It has shroud less designed rocker with positive action.

    Overview

    The Blenze switches are completely flush with the front plate, when it is in OFF condition making it flat on the Wall. It has shroud less designed rocker with positive action.

    Specifications

    Others

    • Current Rating
      • 16 A
    • Brand
      • Blenze
    • Product Type
      • Switch Degrees Celsius
    • Ways
      • 1 millimetre

    Others

    • Current Rating
      • 16 A
    • Brand
      • Blenze
    • Product Type
      • Switch Degrees Celsius
    • Ways
      • 1 millimetre
    • Current Rating : 16 A
    • Brand : Blenze
    • Product Type : Switch Degrees Celsius
    • Ways : 1 millimetre
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list