/content/hbtbt/ae/en/search-results.html

    sensors

    EASYCLICK EnOcean EASYCLICK room temperature Sensor, NOVA

    EASYCLICK room temperature sensor with solar energy storage, suitable for the NOVA switch range, is used for temperature detection and local setpoint adjustment for individual room control.

    Overview

    Unmatched variety of applications. At Easyclickpro, state-of-the-art technology is used: This is sufficient for the transmitters

    a gentle finger pressure so that an electrical impulse is generated - and

    without any power source! This energy is generated on the interference-free

    868 MHz frequency is a radio signal used by various electrical consumers

    such as light sources, blinds and roller shutter motors. To this end

    consumers are only equipped with receivers.

    Specifications

    Others

    • Brand
      • PEHA

    Others

    • Brand
      • PEHA
    • Brand : PEHA