/content/hbtbt/ae/en/search-results.html

    Sensors

    K4 and K5 Lighting Control Sensors

    K4 and K5 Lighting Control Sensors

    Overview
    K4 and K5 Lighting Control Sensors
    Others
    Name
    Description
    File Size
    Date
    Size
    Declaration of Conformity DC1082.2 MS1500P
    application/pdf 197.7 KB
    5/14/2023
    197.7 KB
    MK Electric - Complete Catalog
    application/pdf 34.02 MB
    10/3/2023
    34.02 MB
    MK Electric - Sensors Datasheet
    application/pdf 1.14 MB
    9/18/2023
    1.14 MB
    Name
    Description
    File Size
    Date
    Size
    Declaration of Conformity DC1082.2 MS1500P
    application/pdf 197.7 KB
    5/14/2023
    197.7 KB
    MK Electric - Complete Catalog
    application/pdf 34.02 MB
    10/3/2023
    34.02 MB
    MK Electric - Sensors Datasheet
    application/pdf 1.14 MB
    9/18/2023
    1.14 MB
    Name
    Description
    File Size
    Date
    Size
    Declaration of Conformity DC1082.2 MS1500P
    197.7 KB
    5/14/2023
    MK Electric - Complete Catalog
    34.02 MB
    10/3/2023
    MK Electric - Sensors Datasheet
    1.14 MB
    9/18/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    K5015
    PIR Sensor 6A, Flush Mount 360 degrees with Phtocell, 6M Range
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-electrical-k5015-simple-fit-photocell-primaryimage
    K5015
    PIR Sensor 6A, Flush Mount 360 degrees with Phtocell, 6M Range
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-electrical-k5015-simple-fit-photocell-primaryimage
    K5016
    PIR Sensor 6A, Surface Mount 360 degrees with Phtocell, 6M Range
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-electrical-k5016-simple-fit-switching-pir-sensors-primaryimage
    K5016
    PIR Sensor 6A, Surface Mount 360 degrees with Phtocell, 6M Range
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-electrical-k5016-simple-fit-switching-pir-sensors-primaryimage