/content/hbtbt/ae/en/search-results.html

RCD Sockets

K2948 Switch Socket Outlet.

Switch Socket Outlet from K2948 Series of MK Electric is manufactured from the finest materials and coated with a special heat-cured powder lacquer finish ensures that these accessories maintain their discerning appearance for years to come.

Overview

Switch Socket Outlet of K2948 Series of 2 Gang DP,13A is manufactured from the finest materials and coated with a special heat-cured powder lacquer finish ensures that these accessories maintain their discerning appearance for years to come. In addition to good looks, with Albany Plus comes unrivalled safety. Utilising MK’s unique 3-pin operated safety shutter, that prevents misuse and unsafe access to live circuitry, Albany Plus offers the user the peace of mind and comfort that they have the safest range of wiring devices available installed in their surroundings.

Features & Benefits:
  • Double Pole
  • 3mm switch contact gap
  • Dual earth terminals
  • Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded)
  • For additional safety the Neutral pole contact "makes first" & "breaks last" after the Live contact
  • 3 Pin "child resistant" safety shutter stystem
  • Printed terminal markings on grey rear moulding for clearer identification
  • Only one size screwdriver required for installation
  • D6 version - supplied with red rockers
  • Finishes available :-
  • BSS- Brushed Stainless Steel
  • BRC - Brushed Chrome
  • SAG - Satin Gold
  • POC - Polished Chrome
  • All finishes are only available with White inserts
  • Flush mounting box = 862ZIC
  • Flush mounting box = 886ZIC, for extra wiring space
Certifications:
  • Conforms to BS1363-2:2016 + A1:2018
  • RoHS Directive - 2011/65/EU
  • CE Marked
  • IP Rating = IP2XD
Specifications

Others

  • Fixing Centers
    • 120.6 millimetre
  • Material
    • Metal
  • Gangs
    • 2 volt
  • Insert Color
    • White
  • Brand
    • MK Electric
  • Poles
    • 2
  • Current Rating
    • 13 ampere

Others

  • Fixing Centers
    • 120.6 millimetre
  • Material
    • Metal
  • Gangs
    • 2 volt
  • Insert Color
    • White
  • Brand
    • MK Electric
  • Poles
    • 2
  • Current Rating
    • 13 ampere
  • Fixing Centers : 120.6 millimetre
  • Material : Metal
  • Gangs : 2 volt
  • Insert Color : White
  • Brand : MK Electric
  • Poles : 2
  • Current Rating : 13 ampere