/content/hbtbt/ae/en/search-results.html

    rcd sockets

    Metalclad Plus™ RCD Sockets

    Metalclad Plus™ 13A RCD switchsockets are a wide range of residual current device sockets manufactured from heavy guage steel for a tough and impact resistant finish. They provide a high level of localised protection against electrocution

    Overview

    Metalclad Plus 13A RCD switchsockets are a wide range of residual current device sockets manufactured from a heavy guage steel for a tough and impact resistant finish.

    They provide a high level of localised protection against electrocution.

    Products are available in single and dual socket configurations, with both active and passive control circuit options which offer enhanced RF immunity performance.

    Designed for total quality, safety and reliability, the sockets boast a wealth of features that make them one of the safest and most advanced sockets available.

    Features & Benefits:
    • Manufactured from heavy guage steel for a tough and impact resistant finish.
    • Meets latest updates to BS7288:2016, offering Improved RFI immunity to reduce nuisance tripping when sockets are in close proximity to electronic devices such as mobile phones or walkie talkies.
    • 10 year guarantee.
    • Active and passive solutions available.
    • Mechanical flag system: Red flag shows the device has a live power supply, green flag shows the device is safe and there is no power to the appliance.
    • Trips out within 40 milliseconds.
    • Single pole switching with double pole connectivity - the socket breaks both the live and neutral for any detected leak.
    • All sockets fit into a 35mm back box.
    Specifications

    Others

    • Brand
      • MK Electric

    Others

    • Brand
      • MK Electric
    • Brand : MK Electric