/content/hbtbt/ae/en/search-results.html

Round Pin Sockets

EdgeTM 5A Socket Outlet

Socket Oulets are the part of EdgeTM series.These sockets operated at 5Amp.It is available with black and white finishes.

Overview

Socket Oulets are the part of EdgeTM series.These sockets operated at 5Amp.It is available with black and white finishes.

Features & Benefits:
  • 5A single non-switched socket
  • Round Pin
  • Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded)
  • Printed terminal markings on grey rear moulding for clearer identification
  • Only one size screwdriver required for installation
  • Finishes available :-
  • BSS- Brushed Stainless Steel
  • LBS - Laquered BrushSsteel
  • BRC - Brushed Chrome
  • POC - Polished Chrome
  • SAG - Satin Gold
  • WHIW - Porcelain White
  • LIVW - Lustrous Ivory
  • LBKB - Lustrour Black
  • PBR - Polished Brass
  • All finishes come with an option of B - Black or W - White inserts
  • Excluding Porcelain White and Lustrous Ivory where only White inserts are available, and Lustrous Black, where only Black inserts are available Flush mounting box = 866ZIC
  • Flush mounting box = 877ZIC, for extra wiring space
Certifications:
  • Conforms to BS546:1950
  • IP Rating = IP2XD
Specifications

Others

  • Fixing Centers
    • 60.3 millimetre
  • Maximum Installation Altitude
    • 2000 metre
  • Gangs
    • 1
  • Current Rating
    • 5 ampere
  • Brand
    • MK Electric

Others

  • Fixing Centers
    • 60.3 millimetre
  • Maximum Installation Altitude
    • 2000 metre
  • Gangs
    • 1
  • Current Rating
    • 5 ampere
  • Brand
    • MK Electric
  • Fixing Centers : 60.3 millimetre
  • Maximum Installation Altitude : 2000 metre
  • Gangs : 1
  • Current Rating : 5 ampere
  • Brand : MK Electric