/content/hbtbt/ae/en/search-results.html

    Round Pin Sockets

    Master seal Plus Round Pin Socket

    Master seal Plus Round Pin Socket has been specifically developed for use in both outdoor and indoor environments, and where wiring devices & accessories would be at risk from penetration by dust or water.

    Overview

    Master seal plus Round Pin Socket has been specifically developed for use in both outdoor and indoor environments, and where wiring devices & accessories would be at risk from penetration by dust or water.

    Features & Benefits:
    • IP56 Enclosure
    • Robust Construction and Temperature Tolerant
    • Impact Protection
    • Widest Range
    • 20 Year Guarantee
    Specifications

    Others

    • Brand
      • MK Electric
    • Special Features
      • IP 66 Millimeter-PRD
    • Finish
      • Grey
    • Current Rating
      • 16 A ampere

    Others

    • Brand
      • MK Electric
    • Special Features
      • IP 66 Millimeter-PRD
    • Finish
      • Grey
    • Current Rating
      • 16 A ampere
    • Brand : MK Electric
    • Special Features : IP 66 Millimeter-PRD
    • Finish : Grey
    • Current Rating : 16 A ampere
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list