/content/hbtbt/ae/en/search-results.html

    Shaver Sockets

    Logic Plus Shaver Socket Outlet

    Logic Plus Shaver Socket Outlet designed for ease of installation. Shaver Socket Outlet incorporates a self-resetting overload device, limiting current to 20VA. It is designed for lighting circuits.

    Overview

    Logic Plus™ Shaver Socket Outlet designed for ease of installation and having many of the advantageous features of the Logic Plus™ range. Shaver Socket Outlet incorporates a self-resetting overload device, limiting current to 20VA. It is designed for wiring onto lighting circuits & made up of Thermoset Plastic material with White finish.

    Features & Benefits:
    • Single, 230V output
    • Maximum load 200mA
    • Terminal capacity 3 x 1.5mm² solid conductors), 2 x 2.5mm² or 1 x 4mm²
    • C/w intergral BS 1362:1973 fuse link
    • Designed for wiring into lighting circuits
    • The shaver socket MUST NEVER be used in bathrooms, washrooms or the like
    • Suitable for use with electric toothbrush chargers
    • Flush mounting box = K861ZIC
    • Surface mounting box = K2140WHI
    Certifications:
    • Conforms to BS 4375:1970
    • Low Voltage Directive 2014/35/EU
    • RoHS Directive 2011/65/EU
    • CE Marked
    • IP Rated = IP2XD
    Specifications

    Others

    • Fixing Centers
      • 60.3 millimetre
    • Brand
      • MK Electric

    Others

    • Fixing Centers
      • 60.3 millimetre
    • Brand
      • MK Electric
    • Fixing Centers : 60.3 millimetre
    • Brand : MK Electric
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list