/content/hbtbt/ae/en/search-results.html

    Switchsockets

    1 Gang DP Dual Earth Switch Socket Outlet

    1 Gang DP Dual Earth Switch Socket Outlets are designed for ease of installation and having all the advantageous design features of the Edge range.

    Overview

    1 Gang DP Dual Earth Switch Socket Outlets are designed for ease of installation and having all the advantageous design features of the Edge range. Non-standard , clean earth sockets are for use on installations where restricted access is required and will only accept non-stand are plug with T-shaped earth pin. The sockets have two independent earth terminals so that they can also be used for ‘clean earth’ installations. All standard sockets are fitted with two earth terminals on a common busbar to provide a double earth facility for use when installations require a high integrity protective connection as specified within BS 7671 : 2008

    Features & Benefits:
    • Double Pole Switching
    • 3mm switch contact gap
    • Dual earth terminals
    • Flat headed screws
    • Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded)
    • For additional safety the Neutral pole contact "makes first" & "breaks last" after the Live contact
    • 3 Pin "child resistant" safety shutter stystem
    • Printed terminal markings on grey rear moulding for clearer identification
    • Only one size screwdriver required for installation
    • Finishes available :-
    • BSS- Brushed Stainless Steel
    • LBS - Laquered BrushSsteel
    • BRC - Brushed Chrome
    • POC - Polished Chrome
    • SAG - Satin Gold
    • WHIW - Porcelain White
    • LIVW - Lustrous Ivory
    • LBKB - Lustrour Black
    • PBR - Polished Brass
    • All finishes come with an option of B - Black or W - White inserts
    • Excluding Porcelain White and Lustrous Ivory where only White inserts are available, and Lustrous Black, where only Black inserts are available Flush mounting box = 866ZIC
    • Flush mounting box = 877ZIC, for extra wiring space
    Certifications:
    • Conforms to BS1363-2:2016 + A1:2018
    • RoHS Directive - 2011/65/EU
    • CE Marked
    • IP Rating = IP2XD
    Specifications

    Others

    • Fixing Centers
      • 60.3 millimetre
    • Current Rating
      • 13 ampere
    • Brand
      • MK Electric
    • Gangs
      • 1 volt
    • Poles
      • 2

    Others

    • Fixing Centers
      • 60.3 millimetre
    • Current Rating
      • 13 ampere
    • Brand
      • MK Electric
    • Gangs
      • 1 volt
    • Poles
      • 2
    • Fixing Centers : 60.3 millimetre
    • Current Rating : 13 ampere
    • Brand : MK Electric
    • Gangs : 1 volt
    • Poles : 2
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list