/content/hbtbt/ae/en/search-results.html

    Switchsockets

    13A Switch Socket Outlet With USB Ports

    13A Switch Socket Outlets are 2 GANG DP Switches With 2 USB Ports and dual earth terminals. These Switch Socket Outlets are essential switches to complement all interiors.

    Overview

    13A Switch Socket Outlets are 2 GANG DP Switches With 2 USB Ports and dual earth terminals. These Switch Socket Outlets are essential switches to complement all interiors. These switches are 2 gang sockets with integrated USB ports and LED dimming. From the ground-breaking multi-contact Socket to the first modern light switch, It has been setting the standards in reliability for over a century. Essential features like backed out and captive screws, ensure installation is both easy and convenient. A perfect fit every time. Offering quality, reliability and style, Switch Socket Outlets comes with newer additions to its ‘White’ portfolio – the popular and much sought-after Matte Black, Titanium, Charcoal, Champagne and Pearl. A smooth transition between device and surround prevents dust collection, whilst offering a slim understated appearance. Ideal when redecorating, the clip-on surround can be removed and clipped back on again for a neat finish.

    Features & Benefits:
    • Fully compliant with British Standards
    • Designed for smaller budget
    • High reliability
    • 25 Year guarantee
    • Easy and convenient installation
    • High gloss finish
    • Dual earth terminals
    Certifications:
    • BS 1363-2:2016
    • IEC 61558-2-16
    Specifications

    Others

    • Fixing Centers
      • 120.6 millimetre
    • Poles
      • 2
    • Material
      • Polycarbonate
    • Current Rating
      • 13 ampere
    • Gangs
      • 2 volt
    • Brand
      • MK Electric

    Others

    • Fixing Centers
      • 120.6 millimetre
    • Poles
      • 2
    • Material
      • Polycarbonate
    • Current Rating
      • 13 ampere
    • Gangs
      • 2 volt
    • Brand
      • MK Electric
    • Fixing Centers : 120.6 millimetre
    • Poles : 2
    • Material : Polycarbonate
    • Current Rating : 13 ampere
    • Gangs : 2 volt
    • Brand : MK Electric
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    MV24344CHA
    Switch Socket Outlet, 13A, 2 GANG, DP, With 2 USB Ports, 86x146mm, Charcoal
    MV24344CHA
    Switch Socket Outlet, 13A, 2 GANG, DP, With 2 USB Ports, 86x146mm, Charcoal
    MV24344CHM
    Switch Socket Outlet, 13A, 2 GANG, DP, With 2 USB Ports, 86x146mm, Champagne
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-electrical-13a-switch-socket-outlet-with-usb-ports-primaryimage
    MV24344CHM
    Switch Socket Outlet, 13A, 2 GANG, DP, With 2 USB Ports, 86x146mm, Champagne
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-electrical-13a-switch-socket-outlet-with-usb-ports-primaryimage
    MV24344MBK
    Switch Socket Outlet, 13A, 2 GANG, DP, With 2 USB Ports, 86x146mm, Matte Black
    MV24344MBK
    Switch Socket Outlet, 13A, 2 GANG, DP, With 2 USB Ports, 86x146mm, Matte Black
    MV24344PRL
    Switch Socket Outlet, 13A, 2 GANG, DP, With 2 USB Ports, 86x146mm, Pearl
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-electrical-13a-switch-socket-outlet-with-usb-ports-primaryimage
    MV24344PRL
    Switch Socket Outlet, 13A, 2 GANG, DP, With 2 USB Ports, 86x146mm, Pearl
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-electrical-13a-switch-socket-outlet-with-usb-ports-primaryimage
    MV24344TTA
    Switch Socket Outlet, 13A, 2 GANG, DP, With 2 USB Ports, 86x146mm, Titanium
    MV24344TTA
    Switch Socket Outlet, 13A, 2 GANG, DP, With 2 USB Ports, 86x146mm, Titanium