/content/hbtbt/ae/en/search-results.html

    Switchsockets

    Edge™ 13A 1G Switchsockets

    Edge™ 1 Gang 13A switchsockets are a range of 1.5mm slim single socket outlets available in 9 high quality metallic finishes. All the sockets have double pole switching as standard.

    Overview

    Edge 1 Gang 13A switchsockets are a range of 1.5mm slim single socket outlets available in 9 high quality metallic finishes with a choice of black and white module inserts. All the sockets have double pole switching and dual earth as standard.

    Options available for neon indicators within the switch.

    Designed for total quality, safety and reliability, the sockets boast a wealth of features that make them one of the safest and most advanced sockets available

    Features & Benefits:
    • 3 Pin "child resistant" safety shutter stystem - inhibits access to power unless all 3 pins of a BS plug are inserted.
    • Backed out, in line terminals for easier installation.
    • Matching metal rocker switches.
    • Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact.
    • Printed terminal markings on grey rear moulding for clearer identification.
    • 3mm switch contact gap.
    • Optional neon indicators in the switch rockers with 175° visibility in the horizontal and vertical planes.
    • Dual earth terminals for high integrity earthing.
    • 20 year guarantee.
    • Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded)
    • 1Manufactured in 9 high quality metallic finishes
    Certifications:
    • BS1363-2:2016
    Others
    Name
    Description
    File Size
    Date
    Size
    MK Electric - 13A Socket Outlets Datasheet
    application/pdf 206.91 KB
    9/18/2023
    206.91 KB
    MK Electric - Complete Catalog
    application/pdf 34.02 MB
    10/3/2023
    34.02 MB
    Name
    Description
    File Size
    Date
    Size
    MK Electric - 13A Socket Outlets Datasheet
    application/pdf 206.91 KB
    9/18/2023
    206.91 KB
    MK Electric - Complete Catalog
    application/pdf 34.02 MB
    10/3/2023
    34.02 MB
    Name
    Description
    File Size
    Date
    Size
    MK Electric - 13A Socket Outlets Datasheet
    206.91 KB
    9/18/2023
    MK Electric - Complete Catalog
    34.02 MB
    10/3/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    K14357BSSB
    Switchsocket Outlet, 13A, 1 Gang DP, Dual Earth, Brushed Stainless Steel With Black Inserts
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-ep-k14357bssb-front-2
    K14357BSSB
    Switchsocket Outlet, 13A, 1 Gang DP, Dual Earth, Brushed Stainless Steel With Black Inserts
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-ep-k14357bssb-front-2
    K14357BSSW
    Switchsocket Outlet, 13A, 1 Gang DP, Dual Earth, Brushed Stainless Steel With White Inserts
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-ep-k14357bssw-front-2
    K14357BSSW
    Switchsocket Outlet, 13A, 1 Gang DP, Dual Earth, Brushed Stainless Steel With White Inserts
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-ep-k14357bssw-front-2
    K14357LBKB
    Switchsocket Outlet, 13A, 1 Gang DP, Dual Earth, Lustrous Black With Black Inserts
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-ep-k14357lbkb-front-2
    K14357LBKB
    Switchsocket Outlet, 13A, 1 Gang DP, Dual Earth, Lustrous Black With Black Inserts
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-ep-k14357lbkb-front-2
    K14357SAGB
    Switchsocket Outlet, 13A, 1 Gang DP, Dual Earth, Satin Gold With Black Inserts
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-ep-k14357sagb-front-1
    K14357SAGB
    Switchsocket Outlet, 13A, 1 Gang DP, Dual Earth, Satin Gold With Black Inserts
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-ep-k14357sagb-front-1
    K14357SAGW
    Switchsocket Outlet, 13A, 1 Gang DP, Dual Earth, Satin Gold with White Insert
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-electrical-k14357sagw-1-gang-dp-dual-earth-switch-socket-outlet-primaryimage
    K14357SAGW
    Switchsocket Outlet, 13A, 1 Gang DP, Dual Earth, Satin Gold with White Insert
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-electrical-k14357sagw-1-gang-dp-dual-earth-switch-socket-outlet-primaryimage