/content/hbtbt/ae/en/search-results.html

Switchsockets

Edge™ 13A 2G Switchsockets

Edge™ 2 Gang 13A switchsockets are a range of 1.5mm slim double socket outlets available in 9 high quality metallic finishes. All the sockets have double pole switching as standard.

Overview

Edge 2 Gang 13A switchsockets are a range of 1.5mm slim double socket outlets available in 9 high quality metallic finishes with a choice of black and white module inserts. All the sockets have double pole switching and dual earth as standard.

Options available for neon indicators within the switch.

Designed for total quality, safety and reliability, the sockets boast a wealth of features that make them one of the safest and most advanced sockets available.

Features & Benefits:
  • 3 Pin "child resistant" safety shutter stystem - inhibits access to power unless all 3 pins of a BS plug are inserted.
  • Backed out, in line terminals for easier installation.
  • Matching metal rocker switches.
  • Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact.
  • Printed terminal markings on grey rear moulding for clearer identification.
  • 3mm switch contact gap.
  • Optional neon indicators in the switch rockers with 175° visibility in the horizontal and vertical planes.
  • Dual earth terminals for high integrity earthing.
  • 20 year guarantee.
  • Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded).
  • 1Manufactured in 9 high quality metallic finishes.
Certifications:
  • BS1363-2:2016
Others
Name
Description
File Size
Date
Size
BIM File for K14347BSSB
application/zip 285.64 KB
4/28/2023
285.64 KB
MK Electric - Complete Catalog
application/pdf 34.02 MB
10/3/2023
34.02 MB
MK Electric - 13A Socket Outlets Datasheet
application/pdf 206.91 KB
9/18/2023
206.91 KB
BIM File for K14347BSSW
application/zip 282.59 KB
4/28/2023
282.59 KB
BIM File for K14347WHIW
application/zip 267.59 KB
4/28/2023
267.59 KB
Name
Description
File Size
Date
Size
BIM File for K14347BSSB
application/zip 285.64 KB
4/28/2023
285.64 KB
MK Electric - Complete Catalog
application/pdf 34.02 MB
10/3/2023
34.02 MB
MK Electric - 13A Socket Outlets Datasheet
application/pdf 206.91 KB
9/18/2023
206.91 KB
BIM File for K14347BSSW
application/zip 282.59 KB
4/28/2023
282.59 KB
BIM File for K14347WHIW
application/zip 267.59 KB
4/28/2023
267.59 KB
Name
Description
File Size
Date
Size
BIM File for K14347BSSB
285.64 KB
4/28/2023
MK Electric - Complete Catalog
34.02 MB
10/3/2023
MK Electric - 13A Socket Outlets Datasheet
206.91 KB
9/18/2023
BIM File for K14347BSSW
282.59 KB
4/28/2023
BIM File for K14347WHIW
267.59 KB
4/28/2023
Product Number
Image
SKU
Description
alt
K14347BSSB
Switchsocket Outlet, 2 Gang, DP, Dual Earth, 13A, Brushed Stainless Steel With Black Inserts
alt
K14347BSSW
Switchsocket Outlet, 13A, 2 Gang DP, Dual Earth, Brushed Stainless Steel With White Inserts
alt
K14347LBKB
Switchsocket Outlet, 13A, 2 Gang DP, Dual Earth, Lustrous Black With Black Inserts
alt
K14347SAGW
Switchsocket Outlet, 13A, 2 Gang DP, Dual Earth, Satin Gold With White Inserts.
alt
K14647BSSB
Switchsocket Outlet, 13A, 2 Gang DP, Neon, Dual Earth, Brushed Stainless Steel Black Inserts
alt
K14657BSSB
Switchsocket Outlet, 13A, 1 Gang DP, Neon, Dual Earth, Brushed Stainless Steel with Black Insert
Image
SKU
Description
alt
K14347BSSB
Switchsocket Outlet, 2 Gang, DP, Dual Earth, 13A, Brushed Stainless Steel With Black Inserts
alt
K14347BSSW
Switchsocket Outlet, 13A, 2 Gang DP, Dual Earth, Brushed Stainless Steel With White Inserts
alt
K14347LBKB
Switchsocket Outlet, 13A, 2 Gang DP, Dual Earth, Lustrous Black With Black Inserts
alt
K14347SAGW
Switchsocket Outlet, 13A, 2 Gang DP, Dual Earth, Satin Gold With White Inserts.
alt
K14647BSSB
Switchsocket Outlet, 13A, 2 Gang DP, Neon, Dual Earth, Brushed Stainless Steel Black Inserts
alt
K14657BSSB
Switchsocket Outlet, 13A, 1 Gang DP, Neon, Dual Earth, Brushed Stainless Steel with Black Insert