/content/hbtbt/ae/en/search-results.html

Switchsockets

Edge™ 13A Non Standard Switchsockets

Edge™ 13A non standard switchsockets are a range of 1.5mm slim socket outlets designed for use with T shaped earth pin plugs.

Overview

Edge 13A non standard switchsockets are a range of 1.5mm slim socket outlets designed for use with T shaped earth pin plugs, which restricts access to power. All the sockets have double pole switching as standard and are available in 9 high quality metallic finishes with a choice of black and white module inserts. These products are provided with facilities for clean earth connection.

Designed for total quality, safety and reliability, the sockets boast a wealth of features that make them one of the safest and most advanced sockets available.

Features & Benefits:
  • 3 Pin "child resistant" safety shutter stystem - inhibits access to power unless all 3 pins of a plug are inserted.
  • Non standard clean earth sockets are for use on installations where restricted access is required and will only accept a 647WHI 13A non standard plug with T shaped earth pin.
  • Backed out, in line terminals for easier installation.
  • 20 year guarantee.
  • Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact.
  • Printed terminal markings on grey rear moulding for clearer identification.
  • 3mm switch contact gap.
  • Manufactured in 9 high quality metallic finishes.
Certifications:
  • BS1363-2:1995
Others
Name
Description
File Size
Date
Size
MK Electric - 13A Socket Outlets Datasheet
application/pdf 206.91 KB
9/18/2023
206.91 KB
MK Electric - Complete Catalog
application/pdf 34.02 MB
10/3/2023
34.02 MB
Name
Description
File Size
Date
Size
MK Electric - 13A Socket Outlets Datasheet
application/pdf 206.91 KB
9/18/2023
206.91 KB
MK Electric - Complete Catalog
application/pdf 34.02 MB
10/3/2023
34.02 MB
Name
Description
File Size
Date
Size
MK Electric - 13A Socket Outlets Datasheet
206.91 KB
9/18/2023
MK Electric - Complete Catalog
34.02 MB
10/3/2023
Product Number
Image
SKU
Description
alt
K14246BSSW
Switch Skt Outlet, 13A, Non Std, 2 Gang, DP, Clean Earth, Brushed Stainless Steel White Inserts
Image
SKU
Description
alt
K14246BSSW
Switch Skt Outlet, 13A, Non Std, 2 Gang, DP, Clean Earth, Brushed Stainless Steel White Inserts