Switchsockets
K2756
Logic Plus™ 13A USB sockets are a extensive range of sockets offering additional USB charging capability. They are manufactured from urea formaldehyde, with antibacterial and antiviral properties. Sockets have double pole switching as standard.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Logic Plus 13A USB sockets are a extensive range of sockets offering additional USB charging capability. Options available to charge Type A and C devices at up to 2A and 3A respectively.
They are manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. All the sockets have double pole switching as standard.
Products are suitable for a wide array of applications, as they are available in 1 Gang and 2 Gang form factors, all with dual earth capability.
Designed for total quality, safety and reliability, the sockets boast a wealth of features that make them one of the safest and most advanced sockets available.
Features & Benefits:- If two devices are connected to USB outlets the total rated current is divided between the two outlets.
- If the total charging current exceeds the rated power then the device will enter a current limiting safety mode.
- Electronically protected against an overload or short circuit on either USB outlet.
- 3 Pin "child resistant" safety shutter stystem on 13A socket outlets inhibits access to power unless all 3 pins of a BS plug are inserted. Manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Independently tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%. MK offers the most widely tested wiring devices available.
- Backed out, in line terminals for easier installation.
- Double Pole Switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact.
- Dual earth terminals for added user safety.
- Printed terminal markings on grey rear moulding for clearer identification.
- 5 year guarantee.
Others
- Brand
- MK Electric
- Poles
- 2
- Gangs
- 1 volt
- Finish
- White
- Current Rating
- 16 ampere
Others
- Brand
- MK Electric
- Poles
- 2
- Gangs
- 1 volt
- Finish
- White
- Current Rating
- 16 ampere
- Brand : MK Electric
- Poles : 2
- Gangs : 1 volt
- Finish : White
- Current Rating : 16 ampere