/content/hbtbt/ae/en/search-results.html

Switchsockets

Logic Plus™ 13 A Flush Mount Switchsocket Outlet

Logic Plus™ 13 A Flush Mount Switchsocket Outlets from MK Electric have been designed to perfectly complement modern interiors, offering an unobtrusive and sophisticated look totally in keeping with today’s design.

Overview

Logic Plus™ 13 A Flush Mount Switchsocket Outlets from MK Electric have been designed to perfectly complement modern interiors, offering an unobtrusive and sophisticated look totally in keeping with today’s design. These are made from the very best materials and production processes and are 100% tested.

Features & Benefits:
  • Double Pole Switching, plus for additional electrical safety the DP Switch has a neutral ‘make first’, ‘break last’ feature.
  • Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded)
  • Only one size screwdriver required for installation l Selection of products incorporating dual earth terminals for high integrity earthing
  • Backed out and captive terminal screws
  • C/w Neon indicator
  • Flush mounting box = 861ZIC
  • Flush mounting box = 866ZIC for extra wiring space
  • Surface mounting box = K2140WHI
Certifications:
  • Conforms to BS1363-2:2016 + A1:2018
  • RoHS Directive - 2011/65/EU
  • Amendment RoH Directive (EU) 2015/863
  • CE Marked
  • IP Rating = IP2XD
Specifications

Others

  • Fixing Centers
    • 60.3 millimetre
  • Poles
    • 2
  • Brand
    • MK Electric
  • Terminal Capacity
    • 2 x 6 mm² millimetre
    • 3 x 2.5 mm² millimetre
    • 3 x 4 mm² millimetre
  • Gangs
    • 1 volt
  • Current Rating
    • 13 ampere

Others

  • Fixing Centers
    • 60.3 millimetre
  • Poles
    • 2
  • Brand
    • MK Electric
  • Terminal Capacity
    • 2 x 6 mm² millimetre
    • 3 x 2.5 mm² millimetre
    • 3 x 4 mm² millimetre
  • Gangs
    • 1 volt
  • Current Rating
    • 13 ampere
  • Fixing Centers : 60.3 millimetre
  • Poles : 2
  • Brand : MK Electric
  • Terminal Capacity : 2 x 6 mm² millimetre|3 x 2.5 mm² millimetre|3 x 4 mm² millimetre
  • Gangs : 1 volt
  • Current Rating : 13 ampere
Product Number
Image
SKU
Description
alt
K2657SAWHI
13A 1G DP Switch Socket & Neon
Image
SKU
Description
alt
K2657SAWHI
13A 1G DP Switch Socket & Neon