/content/hbtbt/ae/en/search-results.html

    Switchsockets

    Logic Plus™ Switch Socket Outlets

    Logic Plus™ Switch Socket Outlets are patented with features that make these products the most advanced and safest available.

    Overview
    Logic Plus™ Switch Socket Outlets technically exceed British Standard requirements with patented features that make these products the most advanced and safest available. Logic Plus™ products are made from a high grade thermoset material which has an inherent antimicrobial property. In independent tests, the Logic Plus™ products were equal to, or exceeded, competitor ‘Anti-Bac’ products when tested for resistance to MRSA, E.Coli, Salmonella and Klebsiella pneumonia.Features & Benefits:
    • Double Pole Switching
    • 3mm switch contact gap
    • Dual earth terminals
    • Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded)
    • For additional safety the Neutral pole contact "makes first" & "breaks last" after the Live contact
    • 3 Pin "child resistant" safety shutter stystem
    • Printed terminal markings on grey rear moulding for clearer identification
    • Only one size screwdriver required for installation
    • D1 version comes complete with a red rockers
    • D1RED version comes complete with both a red frontplate and red rockers
    • Flush mounting box = 862ZIC
    • Flush mounting box = 886ZIC, for extra wiring space
    • Surface mounting box = K2142WHI
    Certifications:
    • Conforms to BS1363-2:2016 + A1:2018
    • RoHS Directive - 2011/65/EU
    • Amendment RoH Directive (EU) 2015/863
    • CE Marked
    • IP Rating = IP2XD
    Specifications

    Others

    • Brand
      • MK Electric
    • Gangs
      • 2 volt

    Others

    • Brand
      • MK Electric
    • Gangs
      • 2 volt
    • Brand : MK Electric
    • Gangs : 2 volt