/content/hbtbt/ae/en/search-results.html

Switchsockets

Metalclad Plus™ 13A Non Standard Switchsockets

Metalclad Plus™ 13A non standard switchsockets are a range of sockets designed for use with T shaped earth pin plugs. They are manufactured from heavy guage steel for a tough and impact resistant finish.

Overview

Metalclad Plus 13A Non standard switchsockets are a range of sockets designed for use with T shaped earth pin plugs, designed for use with T shaped earth pin plugs that restrict access to power. They are manufactured from heavy guage steel for a tough and impact resistant finish. All the sockets have double pole switching as standard.

These products are provided with facilities for clean earth connection.

Designed for total quality, safety and reliability, the sockets boast a wealth of features that make them one of the safest and most advanced sockets available

Features & Benefits:
  • 3 Pin "child resistant" safety shutter stystem - inhibits access to power unless all 3 pins of a plug are inserted.
  • Non standard clean earth sockets are for use on installations where restricted access is required and will only accept a 647WHI 13A non standard plug with T shaped earth pin.
  • Manufactured from heavy guage steel for a tough and impact resistant finish.
  • Backed out, in line terminals for easier installation.
  • 20 year guarantee.
  • Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact.
  • Printed terminal markings on grey rear moulding for clearer identification.
  • 3mm switch contact gap.
Certifications:
  • BS1363-2:2016
Others
Name
Description
File Size
Date
Size
MK Electric - 13A Socket Outlets Datasheet
application/pdf 206.91 KB
9/18/2023
206.91 KB
MK Electric - Complete Catalog
application/pdf 34.02 MB
10/3/2023
34.02 MB
Name
Description
File Size
Date
Size
MK Electric - 13A Socket Outlets Datasheet
application/pdf 206.91 KB
9/18/2023
206.91 KB
MK Electric - Complete Catalog
application/pdf 34.02 MB
10/3/2023
34.02 MB
Name
Description
File Size
Date
Size
MK Electric - 13A Socket Outlets Datasheet
206.91 KB
9/18/2023
MK Electric - Complete Catalog
34.02 MB
10/3/2023
Product Number
Image
SKU
Description
alt
K1247ALM
Switchsocket Outlet, Non Standard, 13A, 1 Gang, DP, Clean Earth
alt
K1247D6ALM
Switchsocket Outlet, Non Standard, 13A, 1 Gang, DP, Red Rockers, Clean Earth
alt
K1248ALM
Switchsocket Outlet, Non Standard, 13A, 2 Gang, DP, Clean Earth
Image
SKU
Description
alt
K1247ALM
Switchsocket Outlet, Non Standard, 13A, 1 Gang, DP, Clean Earth
alt
K1247D6ALM
Switchsocket Outlet, Non Standard, 13A, 1 Gang, DP, Red Rockers, Clean Earth
alt
K1248ALM
Switchsocket Outlet, Non Standard, 13A, 2 Gang, DP, Clean Earth