/content/hbtbt/ae/en/search-results.html

    Switchsockets

    Metalclad Plus™ 13A Switchsockets

    Metalclad Plus™ 13A switchsockets are an extensive range of sockets manufactured from heavy guage steel for a tough and impact resistant finish.

    Overview

    Metalclad Plus 13A switchsockets are an extensive range of sockets manufactured from heavy guage steel for a tough and impact resistant finish. All the sockets have double pole switching as standard.

    Products are suitable for a wide array of applications as they are available in both 1 Gang and 2 Gang form factors with options for dual earth capability and neon indicators within the switch.

    Designed for total quality, safety and reliability, the sockets boast a wealth of features that make them one of the safest and most advanced sockets available

    Features & Benefits:
    • 3 Pin "child resistant" safety shutter stystem - inhibits access to power unless all 3 pins of a BS plug are inserted. Made from heavy guage steel for a tough and impact resistant finish.
    • Backed out, in line terminals for easier installation.
    • 20 year guarantee.
    • Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact.
    • Printed terminal markings on grey rear moulding for clearer identification.
    • 3mm switch contact gap.
    • Specfically designed back boxes ensure a neat and exact fit.
    • Optional neon indicators in the switch rockers with 175° visibility in the horizontal and vertical planes.
    • Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded).
    Certifications:
    • BS1363-2:2016
    Others
    Name
    Description
    File Size
    Date
    Size
    BIM File for K2946ALM
    application/zip 429.2 KB
    4/28/2023
    429.2 KB
    MK Electric - Complete Catalog
    application/pdf 34.02 MB
    10/3/2023
    34.02 MB
    MK Electric - 13A Socket Outlets Datasheet
    application/pdf 206.91 KB
    9/18/2023
    206.91 KB
    MK Electric - Metalclad Plus USB 13A Sockets AA Datasheet
    application/pdf 315.03 KB
    9/18/2023
    315.03 KB
    BIM File for K2945ALM
    application/zip 596.08 KB
    4/28/2023
    596.08 KB
    BIM File for K2446ALM
    application/zip 287.2 KB
    4/28/2023
    287.2 KB
    BIM File for K2977ALM
    application/zip 361.65 KB
    4/28/2023
    361.65 KB
    Name
    Description
    File Size
    Date
    Size
    BIM File for K2946ALM
    application/zip 429.2 KB
    4/28/2023
    429.2 KB
    MK Electric - Complete Catalog
    application/pdf 34.02 MB
    10/3/2023
    34.02 MB
    MK Electric - 13A Socket Outlets Datasheet
    application/pdf 206.91 KB
    9/18/2023
    206.91 KB
    MK Electric - Metalclad Plus USB 13A Sockets AA Datasheet
    application/pdf 315.03 KB
    9/18/2023
    315.03 KB
    BIM File for K2945ALM
    application/zip 596.08 KB
    4/28/2023
    596.08 KB
    BIM File for K2446ALM
    application/zip 287.2 KB
    4/28/2023
    287.2 KB
    BIM File for K2977ALM
    application/zip 361.65 KB
    4/28/2023
    361.65 KB
    Name
    Description
    File Size
    Date
    Size
    BIM File for K2946ALM
    429.2 KB
    4/28/2023
    MK Electric - Complete Catalog
    34.02 MB
    10/3/2023
    MK Electric - 13A Socket Outlets Datasheet
    206.91 KB
    9/18/2023
    MK Electric - Metalclad Plus USB 13A Sockets AA Datasheet
    315.03 KB
    9/18/2023
    BIM File for K2945ALM
    596.08 KB
    4/28/2023
    BIM File for K2446ALM
    287.2 KB
    4/28/2023
    BIM File for K2977ALM
    361.65 KB
    4/28/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    K2446ALM
    Switchsocket Outlet, 13A, 2 Gang, DP, with Neons
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-ep-k2446alm-front-small-2
    K2446ALM
    Switchsocket Outlet, 13A, 2 Gang, DP, with Neons
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-ep-k2446alm-front-small-2
    K2477ALM
    Switchsocket Outlet, 13A, 1 Gang, DP, With Neon, Dual Earth
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-ep-k2477alm-front-small-2
    K2477ALM
    Switchsocket Outlet, 13A, 1 Gang, DP, With Neon, Dual Earth
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-ep-k2477alm-front-small-2
    K2945ALM
    Switchsocket Outlet, 13A, 2 Gang, DP, With Outboard Rockers and Dual Earth Terminals
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-ep-k2945alm-front-2
    K2945ALM
    Switchsocket Outlet, 13A, 2 Gang, DP, With Outboard Rockers and Dual Earth Terminals
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-ep-k2945alm-front-2
    K2945D6ALM
    Switchsocket Outlet, 13A, 2 Gang, DP, With Red Outboard Rockers and Dual Earth Terminals
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-ep-k2945d6alm-front-small-2
    K2945D6ALM
    Switchsocket Outlet, 13A, 2 Gang, DP, With Red Outboard Rockers and Dual Earth Terminals
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-ep-k2945d6alm-front-small-2
    K2946ALM
    Switchsocket Outlet, 13A, 2 Gang DP
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-ep-k2946alm-front-2
    K2946ALM
    Switchsocket Outlet, 13A, 2 Gang DP
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-ep-k2946alm-front-2
    K2946D5ALM
    Switchsocket Outlet, 13A, 2 Gang DP, without Box
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-ep-k2946d5alm-front-2
    K2946D5ALM
    Switchsocket Outlet, 13A, 2 Gang DP, without Box
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-ep-k2946d5alm-front-2
    K2946D6ALM
    Switchsocket Outlet, 13A, 2 Gang DP, with Red Rockers
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-ep-k2946d6alm-front-small-2
    K2946D6ALM
    Switchsocket Outlet, 13A, 2 Gang DP, with Red Rockers
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-ep-k2946d6alm-front-small-2
    K2977ALM
    Switchsocket Outlet, 13A, 1 Gang DP with Dual Earth Terminals
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-ep-k2977alm-front-2
    K2977ALM
    Switchsocket Outlet, 13A, 1 Gang DP with Dual Earth Terminals
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-ep-k2977alm-front-2
    K2977D6ALM
    Switchsocket Outlet, 13A, 1 Gang DP with Dual Earth Terminals, with Red Rocker
    K2977D6ALM
    Switchsocket Outlet, 13A, 1 Gang DP with Dual Earth Terminals, with Red Rocker