Switchsockets
MH4356
13A 1 Gang DP Switchsocket Outlet Module with 2 x Type A USB Charging Ports and Dual Earth Terminals
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
MK Dimensions USB Socket Modules are a range of sockets offering additional USB charging capability. All the sockets have double pole switching as standard. The range is manufactured from a high grade polycarbonate Material, each comes with a protective clear Frontplate.
Features & Benefits:- MK Dimensions USB Socket Modules are a range of sockets offering additional USB charging capability. All the sockets have double pole switching as standard. The range is manufactured from a high grade polycarbonate Material, each comes with a protective clear Frontplate. Designed for total quality, safety and reliability, the sockets boast a wealth of features that make them one of the safest and most advanced sockets available.
- Products should be used with Faceplates from the MHFP Series.
- If two devices are connected to USB outlets the total rated current is divided between the two outlets.
- If the total charging current exceeds the rated power then the device will enter a current limiting safety mode.
- Electronically protected against an overload or short circuit on either USB outlet.
- 3 Pin "child resistant" safety shutter stystem on 13A socket outlets inhibits access to power unless all 3 pins of a BS plug are inserted. Manufactured from high grade polycarbonate.
- Backed out, in line terminals for easier installation.
- Double Pole Switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact.
- Dual earth terminals for added user safety.
- Printed terminal markings on grey rear moulding for clearer identification.
- 5 year guarantee.
Others
- Brand
- MK Electric
- Current Rating
- 16 ampere
- Poles
- 2
- Gangs
- 1 volt
Others
- Brand
- MK Electric
- Current Rating
- 16 ampere
- Poles
- 2
- Gangs
- 1 volt
- Brand : MK Electric
- Current Rating : 16 ampere
- Poles : 2
- Gangs : 1 volt