/content/hbtbt/ae/en/search-results.html

    Switchsockets

    MK Essential 1 Gang International Switchsocket

    MK Essentials series offers International Switchsocket Outlets. The Switchsocket outlet contains International Flush & available in 13A double pole range & also provides choice of various finishes.

    Overview

    MK Essentials series offers International Switchsocket Outlets. Switchsocket Outlets provides screw less design and a high-gloss finish for a contemporary look and feel. Switchsocket outlet contains International Flush & available in 13A double pole range and provides choice of various finishes such as White, Matte Black, Titanium, Charcoal, Champagne and Pearl.

    Features & Benefits:
    • Available in White and 5 stylish budget colours to complement any modern interior design theme
    • International flush
    • High gloss finish
    • Offering a slim understated appearance
    • Backed by MK’s 25 year guarantee
    Certifications:
    • IEC 60884-2-3
    Specifications

    Others

    • Fixing Centers
      • 60.3 millimetre
    • Brand
      • MK Electric
    • Material
      • Polycarbonate
    • Poles
      • 2
    • Gangs
      • 1 volt

    Others

    • Fixing Centers
      • 60.3 millimetre
    • Brand
      • MK Electric
    • Material
      • Polycarbonate
    • Poles
      • 2
    • Gangs
      • 1 volt
    • Fixing Centers : 60.3 millimetre
    • Brand : MK Electric
    • Material : Polycarbonate
    • Poles : 2
    • Gangs : 1 volt
    Product Number
    Part Number
    Description
    Add to list
    MV24356CHA
    Switchsocket Outlet, 1-gang, 13A, DP, 86x86mm, International Flush, 35mm Mounting Box, Charcoal
    MV24356CHM
    Switchsocket Outlet, 1-gang, 13A, DP, 86x86mm, International Flush, 35mm Mounting Box, Champagne
    MV24356MBK
    Switchsocket Outlet, 1-gang, 13A, DP, 86x86mm, International Flush, 35mm Mounting Box, Matte Black
    MV24356PRL
    Switchsocket Outlet, 1-gang, 13A, DP, 86x86mm, International Flush, 35mm Mounting Box, Pearl
    MV24356TTA
    Switchsocket Outlet, 1-gang, 13A, DP, 86x86mm, International Flush, 35mm Mounting Box, Titanium