Switchsockets
MK Essential 1 Gang USB Port Switchsocket Outlet
MK Essential Switchsocket Outlet series provides customer expectations, with a screw less design and a high-gloss finishes for a contemporary look and feel.
MK Essential Switchsocket Outlets series provides customer expectations, with a screw less design and a high-gloss finish for a contemporary look and feel. Offering quality, reliability and style, MK Essentials now comes with newer additions to its ‘White’ portfolio. The popular and much sought-after Matte Black, Titanium, Charcoal, Champagne and Pearl.
The Switchsocket Outlets are available in 1 Gang DP with USB Charging Port And Dual Earth terminals. Clean and simple design Offering total user safety for high integrity earthing applications. Pre-engaged in terminal for fast and easy installation.
Features & Benefits:- High gloss finish Moulded in polycarbonate, delivering a tough robust product
- Tool free clip on surrounded fixing and removal
- Terminal markings Clearly moulded markings on rear of module
- Captive and backed out terminal screws
- Dual earth terminals
- BS 1363-2:2016
- IEC 61558-2-16
Others
- Poles
- 2
- Current Rating
- 13ampere
- Gangs
- 1
- Material
- Polycarbonate
Others
- Poles
- 2
- Current Rating
- 13ampere
- Gangs
- 1
- Material
- Polycarbonate
- Poles : 2
- Current Rating : 13ampere
- Gangs : 1
- Material : Polycarbonate